??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SCHUNK
Description
PZH-plus - 3-Finger Centric Gripper - Long-stroke gripper
Bill of material
SCHUNK-0305370 PZH-plus 30
ID
Description
Calculation and desing tool gripping
Stroke per jaw
Accessory kit with centering sleeves
Attachment kit for proximity switch (to order optional)
Attachment kit for position sensor
Spring-loaded pressure piece (to order optional)
Stroke spring-loaded pressure piece
Stroke per jaw
mm
Closing/opening force
N
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
2/8 bar
Nominal operating pressure
6 bar
Closing/opening time
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
40
Min./max. ambient temperature
5/90 °C
Repeat accuracy
mm
Cleanroom class ISO 14644-1
5
Min./max. air purge pressure
0.5/1 bar
Customs tariff number
84799070
Previews
3D
2D
CAD modeli indir