??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SCHUNK
Description
GSW-B - Gripper with shaft interface
Bill of material
SCHUNK-0308421-GSWB 50-Z
ID
Description
Further product information
To the product page
Attachment kit for wireless sensor system (to order optional)
Wireless sensor System RSS (to order optional)
Weight
kg
Max. permissible speed
20 1/min
Nominal operating pressure compressed air
6 bar
Min./max. operating pressure, compressed air
4/8 bar
Nominal operating pressure coolant
40 bar
Min./max. operating pressure, coolant
20/50 bar
Protection class IP
40
Min./max. ambient temperature
5/90 °C
Customs tariff number
84799070
Previews
3D
2D
Download CAD models