??
Catalog navigation
CAD model selection
Selectable products: 201
HELP_VARIABLE
Company
SCHUNK
Description
DPG-plus - 2-finger parallel gripper - Sealed universal gripper
Bill of material
SCHUNK-1321224 DPG-plus 125-1-V
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
EPLAN Data Portal
Stroke per jaw
Accessory kit with centering sleeves
Sintered filter installed as standard
Stroke per jaw
mm
Closing/opening force
N
Min. spring force
N
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
bar
Maximum pressure
bar
Nominal operating pressure
6 bar
Min./max. air purge pressure
0.2/0.5 bar
Closing/opening time
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
67
Min./max. ambient temperature
°C
Repeat accuracy
mm
Cleanroom class ISO 14644-1
5
Customs tariff number
Previews
3D
2D
Download CAD models