카탈로그: Schmalz
생성됨: 02.07.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.02.02.00562 SMP 15 NC AS
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors SCP / SMP
Powered by
CAD모델 선택
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_scp_smp/10_02_02_00562.prj},{NB=SCHMALZ 10.02.02.00562 SMP 15 NC AS},{NAME=10_02_02_00562},{INAME=10_02_02_00562},{SHA256=ERJklaJe8OTbxM79gx0Na2Bt7y18ldMnKs3w6TLZUjQ=},{NNCUSTOM=SMP 15 NC AS},{NTCUSTOM=Kompaktejektor},{NBCUSTOM=SMP 15 NC AS},{LINACUSTOM=SMP 15 NC AS},{ARTNR=10.02.02.00562},{C114=22},{C127=5.5},{C132=G1/4\"-IG},{C135=G3/8\"-IG},{C117=54},{C115=132.5},{C116=58.5},{C622=20.1},{C111=112.5},{C110=37.5},{C628=49.5},{C629=69.5},{C625=12},{C172=1.5},{C489=85},{C882=65},{C883=3.9},{C874=117},{C875=7},{C870=220},{C573=74},{C574=74},{C2201=5,0 ... 6,0},{C456=4},{C458=6},{C576=0.465},{C2220=0 ... 45},{C420=Stromlos geschlossen},{C2202=72,5 ... 87,0},{C2203=2.295},{C2204=4.131},{C2205=7.769}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SMP 15 NC AS
Bill of material
SCHMALZ 10.02.02.00562 SMP 15 NC AS
Name
10_02_02_00562
NNCUSTOM
SMP 15 NC AS
NTCUSTOM
Kompaktejektor
NBCUSTOM
SMP 15 NC AS
LINACUSTOM
SMP 15 NC AS
Order number
10.02.02.00562
B
22
mm
d
5.5
mm
G1
G1/4"-IG
G2
G3/8"-IG
H
54
mm
H1
132.5
mm
H2
58.5
mm
H3
20.1
mm
L
112.5
mm
L2
37.5
mm
X1
49.5
mm
X2
69.5
mm
Y1
12
mm
Düsendurchmesser
1.5
mm
Evakuierungsgrad
85
%
Saugvermögen (max)
65
l/min
Saugvermögen (max)
3.9
mł/h
Luftverbrauch (Saugen)
117
l/min
Luftverbrauch (Saugen)
7
mł/h
Luftverbrauch (Abblasen) (max)
220
l/min
Schallpegel (angesaugt)
74
dB
Schallpegel (frei)
74
dB
Druckbereich (Betriebsdruck)
5,0 ... 6,0
bar
Schlauchinnendurchm. (empf.) Druckluft
4
mm
Schlauchinnendurchm. (empf.) Vakuum
6
mm
Weight
0.465
kg
Umgebungstemperatur
0 ... 45
°C
Steuerung
Stromlos geschlossen
Druckbereich (Betriebsdruck)
72,5 ... 87,0
psi
Saugvermögen (max)
2.295
cfm
Luftverbrauch (Saugen)
4.131
cfm
Luftverbrauch (Abblasen)
7.769
cfm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성