हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
SEAF-20-01-L-06-1-RA-GP-TR
Samtec
Cable Systems
High Speed Cable Assemblies
High Speed Assemblies
SEARAY™ High Speed Cable Assemblies
Powered by
CAD모델 선택
{samtec/cable_systems/high_speed_cable_assemblies/high_speed_assemblies/searay/seaf_ra_asmtab.prj},{NB=SEAF-20-01-L-06-1-RA-GP-TR},{POS=20},{LS=-01},{PLOPT=L},{NR=06 - Six Rows},{NR1=06},{ST=1},{LOPT=GP},{POPT=0},{B=6.30},{H=4.92},{J=2.25},{L2=0.113},{L3=0.033},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{M2=1.270},{M3=2.870},{PPATH=seaf_ra_asmtpl.prj},{TROPT=TR},{SHOWPAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Samtec
Description
SEAF RA Series - SEAF RA Series - .050'' (1.27 mm) High Density Right Angle Open Pin Field
Bill of material
SEAF-20-01-L-06-1-RA-GP-TR
Part Number
SEAF-20-01-L-06-1-RA-GP-TR
SEAF-20-01-L-06-1-RA-GP-TR
Number of Positions
20 pins
30 pins
40 pins
50 pins
20 pins
30 pins
40 pins
50 pins
Lead Style
-01
Plating Specification
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Number of Rows
06 - Six Rows
06 - Six Rows
Solder Type
-1 = 63% Tin / 37% Lead Charge Tail
-2 = 95.5% Tin / 3.8% Silver / 0.7% Copper Lead Free Charge Tail
-1 = 63% Tin / 37% Lead Charge Tail
-2 = 95.5% Tin / 3.8% Silver / 0.7% Copper Lead Free Charge Tail
Options
-GP = Guide Post Hole (Standard)
Not Selected
-LP = Latch Post Option
-GP = Guide Post Hole (Standard)
Not Selected
-LP = Latch Post Option
Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Packaging Options
-TR - Tape and Reel
-FR - Full Reel quantity Tape and Reel
-TR - Tape and Reel
-FR - Full Reel quantity Tape and Reel
Pad Show/Hide (Model Only)
Not Applicable
Not Applicable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성