TEC 25 7905068
RUD
Conveyor und Drive
Components and spare parts
Powered by
CAD모델 선택
{rud/fordertechnik_und_antiebstechnik/komponenten_und_ersatzteile_fur_antriebstechnik/tecdos_runstahlkette_premium.prj},{NB=TEC 25 7905068},{KETTE=TEC 25},{BEZEICH=TEC 25},{BSK=25},{BK=126},{GEW=2.24},{MEDIUM=7905068},{BESTNR=7905068},{INFO=Product link},{BESCH=The TECDOS round link chain (case hardened) is optimally matched to the high quality TECDOS products, such as the TECDOS OMEGA DRIVE, the PI-GAMMA or the various components with which the drive system can be supplemented: the lift limiter, the pocket wheel and the end fixing. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
회사명
RUD
내용
TECDOS round link chain premium
BOM
TEC 25 7905068
지정
TEC 25
TEC 25
Working load
25
25
kN
Working load
126
126
kN
Weight
2.24
2.24
kg/m
Order No.
7905068
7905068
Product link
Product link
Description
The TECDOS round link chain (case hardened) is optimally matched to the high quality TECDOS products, such as the TECDOS OMEGA DRIVE, the PI-GAMMA or the various components with which the drive system can be supplemented: the lift limiter, the pocket wheel and the end fixing. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성