??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
ILDL series
Bill of material
ILDL029ML
Item number
ILDL029ML
Description
The discreet designed LED emergency luminaire IL is a true all-rounder. Whether as self- contained emergency light or to connect to central battery systems: it is fit for most challanges and always provides the right solution. As many as four different lenses are available for different light distribution and make a perfect adaptation to the respective mounting situation possible. All versions of the IL are available for surface mounting and as recessed mounted luminaires. The IL surface mounted luminaire consists of 2 parts, the ceiling mounted bar includes the power supply terminals. The actual luminaire is mounted without tools and is at disassembly mains voltage free.
Luminaire type
SI light
Length
36 mm
Width
0 mm
Height
0 mm
Mounting type
Ceiling
Leuchtmittel
LED
Housing material
Polycarbonate
Versorgung
Central battery
Monitoring
Central battery
Input voltage AC
230 V
Input voltage DC
216 V
IP protection
40
Previews
3D
2D
Download CAD models