??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
FM safety light
Bill of material
FMDS023SC
PREVIEW
Company
RP Technik
Description
Robust zinc die-cast safety luminaire for mounting on the ceiling and for illuminating escape and emergency routes. Automatic monitoring of safety luminaire with SelfControl.
LOD Level
unique identifier
FMDS023SC
Recognition distance
0 m
Luminaire type
Safety light
Length
58 mm
Input voltage AC
230 V
Width
262 mm
Input voltage DC
0 V
Height
188 mm
Mounting type
Ceiling mounting
Illuminant
LED
Housing material
Zinc die casting
Supply
Single battery / SelfControl (SC)
IP protection
65
Protection class
1
Homepage
https://www.rp-group.com/en/item/FMDS023SC
PDF
PDF
Previews
3D
Dimension
2D
Download CAD models