??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball joint KGM-KU 18 - Ball joints
Bill of material
K43518ACSR18#Kugelgelenk_KGM-KU18
Article
K
Type / Size
KGM-KU 18
Order-no.
K43518ACSR18
Klemmung Durchmesser
18.1 mm
Klemmung Länge
32.5 mm
Distance
15 mm
Distance
34 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Length
86 mm
Distance fixing hole
30 mm
Length
21 mm
Breite Langloch
5.5 mm
Maintenance interval for the item
No Need
Weight
0.063 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Previews
3D
2D
Download CAD models