VPMB15RN-M5
㈜일본피스코
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
스탠더드 타입
VPMB
Powered by
CAD모델 선택
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/standard_type/vpmb/vpmb_rarm_m_asmtab.prj},{NB=VPMB15RN-M5},{PROJECT=Metric thread type},{TYPE=VPMB},{PTC=R},{PD=15.0},{ST=},{PJC=M5},{PCC=M4},{PMS=N},{HA=VPMB-M4-M5},{PS=VP15R_-M4},{L1=19.000},{L2=9.000},{L=28.000},{PPATH=../vpa/parts/standard_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
회사명
㈜일본피스코
내용
VPMB_R/A/RM-M - Metric thread type
BOM
VPMB15RN-M5
Order number
VPMB15RN-M5
VPMB15RN-M5
Holder Type
VPMB
Pad type code
R
R
Pad dia.
15.0
15.0
mm
Port size and joint code
M5
M5
Pad connection code
M4
M4
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성