VPC10-20RN-6B
㈜일본피스코
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
스탠더드 타입
VPC
Powered by
CAD모델 선택
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/standard_type/vpc/vpc_ra_b_asmtab.prj},{NB=VPC10-20RN-6B},{PROJECT=Barb fitting type},{TYPE=VPC},{PTC=R},{PD=10},{ST=20},{PJC=6B},{PCC=M4},{PMS=N},{HA=VPC-M4-20-6B},{PS=VP10R_-M4},{L1=78.600},{L2=8.000},{L=86.600},{PPATH=../vpa/parts/standard_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 290
HELP_VARIABLE
회사명
㈜일본피스코
내용
VPC_R/A-B - Barb fitting type
BOM
VPC10-20RN-6B
Order number
VPC10-20RN-6B
VPC10-20RN-6B
Holder Type
VPC
Pad type code
R
R
Pad dia.
10
10
mm
Stroke
20
20
Port size and joint code
6B
6B
Pad connection code
M4
M4
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성