??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
1673487 - Screw-on magnetic catches with counterplate - force 3 to 6 kg
Bill of material
16-7-3487
PREVIEW
Reference
16-7-3487
Material
shock polystyrene
Finish
white
A
58 mm
B
12 mm
C
15.2 mm
D
42 mm
C1
5 mm
E
15.5 mm
S1
3.2x6 mm
C2
5 mm
S2
8.1 mm
F
57 mm
G
42 mm
weight
31 g
strength
4kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25982-screw-on-magnetic-catches-with-counterplate-force-3-to-6-kg.html
Previews
3D
Размер
2D
Сваляне на CAD модели