피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1360446
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
Powered by
CAD모델 선택
{phoenix_contact/27/06/03/11/1360446.prj},{NB=1360446},{MANUID=1360446},{BAH005=24},{AAF726=4},{AAT080=3},{AAC029=-20},{AAC028=-40},{AAB912=80},{AAB913=80},{AAW074=0.500},{AAB762=0.300},{AAO663=4063151693039},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85444290},{AAO676=1360446},{DESCSHORT=Sensor/actuator cable},{DESCLONG=Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 0.3 m, Customer version, 180° version},{MANUTYPEDESC=SAC-3P-M12MS0,3PURB-1L-Z180 HE},{PREVIEW=../../../_pool_/89/f9/30739_2000_int_04.png},{INTNO=4063151693039}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1360446 - SAC-3P-M12MS0,3PURB-1L-Z180 HE
Bill of material
PHOENIX CONTACT 1360446
Product number of the Manufacturer
1360446
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 0.3 m, Customer version, 180° version
Manufacturer Type Description
SAC-3P-M12MS0,3PURB-1L-Z180 HE
Preview
International product number
4063151693039
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24
V
rated current
4
A
Application standards
not available
certificate/approval
not available
Pole number
3
Degree of protection (IP), mounted
IP67
Without halogens
Yes
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-20
°C
min. permissible cable outside temperature, fixed laid
-40
°C
max. permissible cable outside temperature, fixed laid
80
°C
max. permissible cable outside temperature, when moving
80
°C
suitable for cable guide chain
Yes
Knurl material
zinc die-cast
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.500
mm^2
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.300
m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151693039
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode, cable length: 0.3 m, Customer version, 180° version
Product type
SAC-3P-M12MS0,3PURB-1L-Z180 HE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.