??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFA6-DWB-Ex1.D - Frequency Converters
Bill of material
KFA6-DWB-Ex1.D
Product Picture
MANUID
KFA6-DWB-Ex1.D
Short Description
Rotation Speed Monitor KFA6-DWB-Ex1.D
EAN
4050143062478
Manufacturer Type Description
KFA6-DWB-Ex1.D
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.390
LENGTH
0.124
WIDTH
0.118
DEPTH
0.050
Customs tariff number
9032 8900 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели