P3YCA16SGCNFLNF
Parker Pneumatic Division
Air Preparation Products
P3Y Series Air Preparation System
Powered by
CAD모델 선택
{parkerpdn/frl/p3y/p3y_asmtab.prj},{NB=P3YCA16SGCNFLNF},{PR=P3Y},{C2=CA},{C3=1},{C4=6},{C10=},{C6=C},{C12=},{C13=},{C8=F},{C15=},{C17=},{C18=},{C20=},{C24=},{C25=},{C26=},{C28=},{PPATH=parts/p3y_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P3Y - Air Preparation System
Bill of material
P3YCA16SGCNFLNF
Part No.
P3YCA16SGCNFLNF
Product
P3Y
Product Type
CA - Filter Regulator + Lubricator Combination
CB - Filter + Regulator + Lubricator Combination
FA - Particulate Filter
FA - Dust Filter
FA - Coalescing Filter
FA - Adsorber Filter
RA - Regulator
RA - Pilot Operated Regulator
EA - Filter Regulator
LA - Lubricator
PA - Proportional Regulator
TA - Combined Soft Start Valve and Remote Operated Dump Valve
SA - Soft Start Valve
VA - Modular Ball Valve
MA - Modular Manifold
P3Y Accessories
CA - Filter Regulator + Lubricator Combination
CB - Filter + Regulator + Lubricator Combination
FA - Particulate Filter
FA - Dust Filter
FA - Coalescing Filter
FA - Adsorber Filter
RA - Regulator
RA - Pilot Operated Regulator
EA - Filter Regulator
LA - Lubricator
PA - Proportional Regulator
TA - Combined Soft Start Valve and Remote Operated Dump Valve
SA - Soft Start Valve
VA - Modular Ball Valve
MA - Modular Manifold
P3Y Accessories
Port Type
1 - BSPP
9 - NPT
1 - BSPP
9 - NPT
Port Size
6 - 3/4 inch
8 - 1 inch
6 - 3/4 inch
8 - 1 inch
Element Type
Not Available
Not Available
Drain Type
C - Combined Manual / Semi Auto
A - Automatic Float Drain
C - Combined Manual / Semi Auto
A - Automatic Float Drain
Diaphragm Type
Not Available
Not Available
Tamperproof Option
Not Available
Not Available
Pressure and Gauge Option
F - 0 to 12 bar (174 psi) With Gauge
J - 0 to 16 bar (232 psi) With Gauge
F - 0 to 12 bar (174 psi) With Gauge
J - 0 to 16 bar (232 psi) With Gauge
Accessories
Not Available
Not Available
Exhaust Port Options
Not Available
Not Available
Pressure Rating
Not Available
Not Available
Power Supply
Not Available
Output Signal
Not Available
Not Available
Control Signal
Not Available
Input Connector
Not Available
Mounting Bracket
Not Available
Operator Type
Not Available
Not Available
Operator Option
Not Available
Not Available
Coil / Connection Type
Not Available
Not Available
Solenoid Coil Option
Not Available
Not Available
DXFLIB
srr_g_mpf_md_nd
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성