ZB063/0001000A1
ASCO Numatics
In Motion
ISO Standard Cylinders
ISO/VDMA
VDMA Double Rod
Powered by
CAD모델 선택
{numatics/in_motion/cylinders_iso/iso_vdma/vdma_double_rod/vdma_double_asmtab.prj},{NB=ZB063/0001000A1},{SERIES=Z},{TYPE=B},{PD=63},{PD1=063},{PDD1=/},{PDD11= '/', '/ = G Port', 'N', 'N = NPT Port'},{STROKE=1},{MP=000},{XI=0.000},{SSR=},{G=38.0},{LO=121.0},{CP=25.0},{INVALID=},{PPATH=vdma_double_templ.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
ASCO Numatics
Description
ISO/VDMA Series Double Rod Cylinder - ISO/VDMA Series Double Rod Cylinder - ISO/VDMA Series Metric Standard Interchangeable Cylinder
Bill of material
ZB063/0001000A1
Part Number
ZB063/0001000A1
ZB063/0001000A1
Cylinder Series
Z
Cylinder Type
B = Double Rod, FKM (Fluoroelastomer) w/o Magnet
H = Double Rod w/ Magnet
B = Double Rod, FKM (Fluoroelastomer) w/o Magnet
H = Double Rod w/ Magnet
Piston Diameter
63
63
mm
Port
/ = G Port
N = NPT Port
/ = G Port
N = NPT Port
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Mount
000 = No Mount
C01 = Foot Bracket
CF2 = Front Flange
CR2 = Rear Flange
C03 = Inside Foot Bracket
C09 = Mid Trunnion
NRL = Rod Lock Mount (Silver)
045 = Front Flange (CF2) + Rod Lock Mount (NRL)
CF5 = Spherical Rod Eye Mount
CD5 = Spherical Rod Eye Mount both sides
000 = No Mount
C01 = Foot Bracket
CF2 = Front Flange
CR2 = Rear Flange
C03 = Inside Foot Bracket
C09 = Mid Trunnion
NRL = Rod Lock Mount (Silver)
045 = Front Flange (CF2) + Rod Lock Mount (NRL)
CF5 = Spherical Rod Eye Mount
CD5 = Spherical Rod Eye Mount both sides
XI Length for Mid Trunnion
0.000
0.000
mm
Stainless Steel Rod
No Stainless Steel Rod
00 = Stainless Steel Rod
No Stainless Steel Rod
00 = Stainless Steel Rod
No Option
A1 = No Option
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성