I51RS1Z5JN00000
ASCO Numatics
In Control
ISO Valves
ISO 15407-2 - 18 mm
Powered by
CAD모델 선택
{numatics/in_control/valves_iso/15407_18/regulator_15407_18_asmtab.prj},{NB=I51RS1Z5JN00000},{MNT=Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control},{MOUNT=Manifold Block w/Side & Bottom Ports, Single Solenoid Internal Circuit Board, w/Speed Control},{RT1='S','RS = Single Pressure to Valve P(1)'},{M1=Z5},{PR1=3,'3-30 PSIG (0.2-2 bar)',4,'5-60 PSIG (0.5-4 bar)',1,'10-130 PSIG (0.7-9 bar)'},{PT1='P', 'N = NPTF Pressure Ports', 'Q' , 'G = ISO228/1-G Pressure Ports'},{PT2='K', 'L = Push-In Fittings'},{PS1= '1', '1 = 1/8', '2', '2 = 1/4', 'F', 'F = 6mm', 'H', 'H = 8mm'},{WOPT1='J','Standard J-Plug','O','No J-Plug'},{WOPT2='O','No J-Plug'},{RT=RS},{SOPT=000},{PS=1},{PT=P},{PR=1},{INVALID=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
ASCO Numatics
Description
15407-2 18mm Regulator - 15407-2 18mm Regulator - ISO 15407-2 Series Valve
Bill of material
I51RS1Z5JN00000
Part Number
I51RS1Z5JN00000
I51RS1Z5JN00000
Mounting
Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control
Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control
Regulator Type
RS = Single Pressure to Valve P(1)
RS = Single Pressure to Valve P(1)
Option
000 = No Options
12H = Regulator Less Gauge
16N = Jumper for Supply Pressure to Valve, A (14) End
16P = Jumper for Supply Pressure to Valve, B (12) End
16W = Fitting(s) for Top Facing Gauge
61Y = Regulator with Gauge Extension Fitting
000 = No Options
12H = Regulator Less Gauge
16N = Jumper for Supply Pressure to Valve, A (14) End
16P = Jumper for Supply Pressure to Valve, B (12) End
16W = Fitting(s) for Top Facing Gauge
61Y = Regulator with Gauge Extension Fitting
Port Size
1 = 1/8
2 = 1/4
F = 6mm
H = 8mm
1 = 1/8
2 = 1/4
F = 6mm
H = 8mm
Port Type
N = NPTF Pressure Ports
G = ISO228/1-G Pressure Ports
N = NPTF Pressure Ports
G = ISO228/1-G Pressure Ports
Pressure Range
1 = 10 - 130 PSIG (0.7-9 bar)
3 = 3 - 30 PSIG (0.2-2 bar)
4 = 5 - 60 PSIG (0.5-4 bar)
1 = 10 - 130 PSIG (0.7-9 bar)
3 = 3 - 30 PSIG (0.2-2 bar)
4 = 5 - 60 PSIG (0.5-4 bar)
Wiring Option
J = Plug-in Receptacle Assembly
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성