Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
42779-99560
norelem
Clamping technology
42000 5-axis module clamping system 138 5-axis module clamping system 50 5-axis module clamping system 80 Zero-point clamping systems
Zero-point clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_42000/nullpunkt_spannsysteme/42779.prj},{NB=42779-99560},{BEST=42779-99560},{AUSF=ohne Verdrehsicherung},{D=99},{D1=0},{H=56},{H1=39},{H2=11.3},{H3=26},{L=30},{G=M4X10.5},{G1=M6},{G3=M5},{DRUCK=6},{M=18},{GEW=2.5000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495941332},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
42799 - UNILOCK clamping module ASM 99
Bill of material
42779-99560
Order No.
42779-99560
version
without rotation lock
diameter
99
diameter
0
Height
56
mm
Height
39
mm
Height
11.3
mm
Height
26
mm
Length
30
mm
thread
M4X10.5
mm
thread
M6
mm
thread
M5
mm
Operating
6
bar
Retraction force
18
kN
Approx. weight
2.5000
kg
Description
정보
Infotext
Technical Information
정보
Info
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
4059495941332
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성