Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06442-2A2182
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06442_inch.prj},{NB=06442-2A2182},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=10},{ZZ=20},{GEW=0.0920},{EAN=4059495777542},{NDM=0.000},{NDM1=0.2500},{TYP=2.000},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=0.300},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500},{XJ1=25.500},{XK1=3.700},{XL1=50.700},{XM1=1.000},{XN1=8.300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 108
HELP_VARIABLE
Company
norelem
Description
06442 inch - Clamping levers internal thread, steel
Bill of material
06442-2A2182
Order No.
06442-2A2182
06442-2A2182
Colour
orange RAL 2004
orange RAL 2004
MATERIAL
strukturmatt
strukturmatt
size
2
2
Internal thread
1/4-20
1/4-20
mm
depth
12
12
mm
diameter
13.5
13.5
mm
diameter
18.5
18.5
mm
diameter
19.0
19.0
mm
height
28.5
28.5
mm
height
6.5
6.5
mm
height
17.5
17.5
mm
height
42.5
42.5
mm
height
45.5
45.5
mm
distance
65
65
mm
Length
74.5
74.5
mm
width
10
10
mm
No. of teeth
20
20
Description
정보
Infotext
Approx. weight
0.0920
0.0920
kg
RoHS
Yes
Customs tariff number
73181600
EAN-Nr. norelem
4059495777542
4059495777542
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성