Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03096-01516A8
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03096_inch.prj},{NB=03096-01516A8ENTSPANNT},{D=16},{L=80},{L1=50},{L2=14.0},{H=16.0},{F=3.2},{GEW=0.1462},{EAN=4059495535319},{TYP1=2.000},{TAB=2},{TAB1=2},{TAB2=2},{NDM=24.000},{NDM1=10.000},{NDM2=1.0000},{XA=6.400},{XB=3.000},{XC=0.000},{XD=30.000},{XE=14.000},{XF=1.000},{XG=50.000},{XH=0.0000},{ST=0.000},{BEST=03096-01516A8},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=J},{AUSF=mit Gewindezapfen, ohne Kontermutter},{D1=1\"-8},{D2=M 10},{SW=-},{F1=20},{F2=46},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{TYP=J},{IMPERIAL=INCH},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
norelem
Description
03096 inch - Indexing plungers without collar
Bill of material
03096-01516A8
Order No.
03096-01516A8
03096-01516A8
Main
Stainless steel
Stainless steel
Surface finish
Indexing pin hardened
Indexing pin hardened
Form
J
J
version
with threaded pin, without locknut
with threaded pin, without locknut
Position
slacked position
clamped position
slacked position
clamped position
diameter
16
16
mm
thread
1"-8
1"-8
thread
M 10
M 10
Length
80
80
mm
Length
50
50
mm
Length
14.0
14.0
mm
height
16.0
16.0
mm
width across flats
-
-
mm
chamfer 30°
3.2
3.2
mm
Spring force initial pressure F1 approx. N
20
20
N
Spring force final pressure F2 approx. N
46
46
N
Approx. weight
0.1462
0.1462
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181900
EAN-Nr. norelem
4059495535319
4059495535319
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성