Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
08926-051X08
norelem
Flexible standard component system
08000 Drilling jigs Drill bushes
Drill bushes
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_08000/bohrbuchsen/08926.prj},{NB=08926-051X08},{BEST=08926-051X08},{D12=5.1},{D1=bis 6,0},{D10=13},{D11=10},{L11=3.0},{L12=4},{L13=8},{E2=13.2},{R3=9.5},{ZS=M 5 x 16},{GEW=0.0080},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495216515},{FILTER=NORELEM,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
08926 - Clamping bushes DIN 173 part 1
Bill of material
08926-051X08
Order No.
08926-051X08
08926-051X08
diameter
5.1
5.1
mm
for removable drill bushes
to 6,0
to 6,0
mm
diameter
13
13
mm
diameter
10
10
mm
Length
3.0
3.0
mm
Length
4
4
mm
Length
8
8
mm
Length
13.2
13.2
mm
Radius
9.5
9.5
mm
Socket Head Screws to DIN 912
M 5 x 16
M 5 x 16
mm
Approx. weight
0.0080
0.0080
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
4059495216515
4059495216515
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성