Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
08920-L1050X16
norelem
Flexible standard component system
08000 Drilling jigs Drill bushes
Drill bushes
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_08000/bohrbuchsen/08920_1.prj},{NB=08920-L1050X16},{BEST=08920-L1050X16},{FORM=L},{D1=10.5},{D2=18},{L1=16},{AUSF=kurz},{D3=30},{D4=-},{XF=12.500},{D6=3.0},{L2=10},{L6=4.0},{L7=-},{M=6.00},{T1=0.02},{T2=0.005},{R1=2.0},{R2=8.5},{E1=20.0},{E2=24},{W=-},{GEW=0.0647},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495214238},{FILTER=NORELEM,BLOHM},{XA=1.500},{XB=6.000},{XC=26.000},{XD=1.000},{XE=0.000},{XG=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 454
HELP_VARIABLE
Company
norelem
Description
08920 - Push-in drill bushes, DIN 173, part 1, Form L
Bill of material
08920-L1050X16
Order No.
08920-L1050X16
08920-L1050X16
Form
L
diameter F7
10.5
10.5
mm
Durchmesser m6
18
18
mm
Length
16
16
mm
version
briefly
briefly
diameter
30
30
mm
diameter
-
-
mm
diameter
3.0
3.0
mm
Length
10
10
mm
Length
4.0
4.0
mm
Length
-
-
mm
distance
6.00
6.00
mm
Tolerance
0.02
0.02
Tolerance
0.005
0.005
Radius
2.0
2.0
mm
Radius
8.5
8.5
mm
distance
20.0
20.0
mm
distance
24
24
mm
Angle Alpha
-
Approx. weight
0.0647
0.0647
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73269086
EAN-Nr. norelem
4059495214238
4059495214238
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성