Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07337-21600
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07337.prj},{NB=07337-21600},{D1=6.00},{D2=30},{D3=7.0},{L1=110},{L2=60},{GEW=0.0610},{EAN=4059495355719},{XA=70.00000},{XB=14.0},{XC=90.0},{XD=5.0},{XE=51.0},{XF=21.0},{XG=70.0},{XH=6.0},{XI=23.0},{XJ=20.0},{XK=12.0},{XL=0.000},{XM=0.0},{XN=0.000},{XO=0.000},{BEST=07337-21600},{FORM=E},{MATERIAL=Edelstahl},{D4=28-40},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182400},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
norelem
Description
07337 - R-clips similar to DIN 11024
Bill of material
07337-21600
Order No.
07337-21600
07337-21600
Form
E
E
Materials
Stainless steel
Stainless steel
Diameter
6.00
6.00
Diameter
30
30
Diameter
7.0
7.0
for screw Ø
28-40
28-40
Length
110
110
Length
60
60
Approx. weight
0.0610
0.0610
kg
Description
정보
Infotext
Normen
Normenübersicht
RoHS
Yes
Customs tariff number
73182400
EAN-Nr. norelem
4059495355719
4059495355719
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성