Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07175-308X35
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07175.prj},{NB=07175-308X35},{BEST=07175-308X35},{FESTKL=10.9},{SS=-},{MATERIAL=Stahl},{FARBEG=schwarz},{OBFG=blank},{D=M 8},{L=35},{LS=0.00},{LG=2.50},{K=4.40},{T=3.50},{D1=16.00},{SW=5.0},{BX=8.2},{GEW=0.0131},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181520},{EAN=4059495352688},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8},{AUSF=-},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 321
HELP_VARIABLE
Company
norelem
Description
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
Bill of material
07175-308X35
Order No.
07175-308X35
07175-308X35
Grade
10.9
10.9
Steel code
-
-
Main
Steel
Steel
Main colour
black
black
Surface finish bod
bright
bright
thread
M 8
M 8
mm
Length
35
35
mm
Ls min.
0.00
0.00
mm
Lg max.
2.50
2.50
mm
Head height
4.40
4.40
mm
depth
3.50
3.50
mm
diameter
16.00
16.00
mm
width across flats
5.0
5.0
mm
Approx. weight
0.0131
0.0131
kg
Description
정보
Infotext
Normen
Normenübersicht
Schraubenoberfäche
Technischer Hinweis
RoHS
Yes
Customs tariff number
73181520
73181520
EAN-Nr. norelem
4059495352688
4059495352688
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성