Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07161-420X40
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07161.prj},{NB=07161-420X4040M20},{L=40},{LS=6.50},{LG=14.00},{B=26.0},{DK=30.0},{K=12.0},{D1=10.0},{SW=17},{T=6.32},{GEW=0.1296},{EAN=4059495364551},{XA=14.000},{NDM=20.000},{BEST=07161-420X40},{MATERIAL=Stahl},{FARBEG=silber},{OBFG=galvanisch verzinkt},{SS=-},{FESTKL=8.8},{D=M20},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 315
HELP_VARIABLE
Company
norelem
Description
07161 - Socket head screws with low head DIN 6912
Bill of material
07161-420X40
Order No.
07161-420X40
07161-420X40
Main
Steel
Steel
Main colour
silver
silver
Surface finish bod
galvanised
galvanised
Steel code
-
-
Grade
8.8
8.8
Thread
M20
M20
mm
Length
40
40
mm
Ls min.
6.50
6.50
mm
Lg max.
14.00
14.00
mm
Diameter
30.0
30.0
mm
Head height
12.0
12.0
mm
Width
10.0
10.0
mm
Width across flats
17
17
mm
Depth
6.32
6.32
mm
Approx. weight
0.1296
0.1296
kg
Description
정보
Infotext
Normen
Normenübersicht
Schraubenoberfläche
Technischer Hinweis
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. norelem
4059495364551
4059495364551
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성