Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-11-1051X15
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-11.prj},{NB=06613-11-1051X15},{GR=1},{A=39.9},{A1=47},{B=7.9},{D=10.0},{D1=13.2},{D2=13.8},{H=22.7},{H1=5.0},{H2=15.2},{H3=31.8},{H4=29},{L=15},{ZZ=12},{GEW=0.0130},{EAN=4059495813318},{TYP=1},{NDM=5.000},{NDM1=0.000},{XA=2.200},{XB=29.960},{XC=25.560},{XD=0.900},{XE=3.400},{XF=3.500},{XG=20.200},{XH=13.200},{XI=25.400},{XJ=0.300},{XK=140.000},{XL=13.000},{XM=8.100},{XN=6.300},{XO=26.850},{XP=3.500},{XQ=34.800},{XR=21.750},{XS=36.400},{XT=26.250},{XU=3.460},{XV=1.560},{XW=22.440},{XX=7.000},{XY=2.100},{XZ=15.000},{XA1=6.900},{XB1=3.940},{XC1=7.880},{XD1=0.550},{XE1=36.120},{XF1=5.000},{XG1=21.260},{XH1=21.050},{XI1=29.800},{XJ1=20.100},{XK1=2.760},{XL1=1.000},{XM1=0.300},{XN1=8.600},{XO1=1.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 66
HELP_VARIABLE
Company
norelem
Description
06613-11 - Clamping levers, plastic with safety function with male thread
Bill of material
06613-11-1051X15
Order No.
06613-11-1051X15
06613-11-1051X15
Colour
black gray RAL 7021
black gray RAL 7021
size
1
1
thread
M5
M5
mm
distance
39.9
39.9
mm
Length
47
47
mm
width
7.9
7.9
mm
diameter
10.0
10.0
mm
diameter
13.2
13.2
mm
diameter
13.8
13.8
mm
height
22.7
22.7
mm
height
5.0
5.0
mm
height
15.2
15.2
mm
height
31.8
31.8
mm
height
29
29
mm
Length
15
15
mm
No. of teeth
12
Approx. weight
0.0130
0.0130
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. norelem
4059495813318
4059495813318
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성