Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-05-2061
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-05.prj},{NB=06613-05-2061},{GR=2},{NDM=6},{T=8.0},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38.0},{A=65.2},{A1=75.0},{B=10.5},{ZZ=12},{TYP3=1},{GEW=0.0155},{EAN=4059495811000},{TYP1=1},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
norelem
Description
06613-05 - Clamping levers ECO, plastic with female thread, threaded insert stainless steel
Bill of material
06613-05-2061
Order No.
06613-05-2061
06613-05-2061
Main
black grey RAL 7021
black grey RAL 7021
Main
stainless steel
size
2
2
Internal thread
M6
M6
height
8.0
8.0
mm
diameter
13.5
13.5
mm
diameter
18.8
18.8
mm
diameter
19.5
19.5
mm
height
27.4
27.4
mm
height
5.5
5.5
mm
height
20.7
20.7
mm
height
41.9
41.9
mm
height
38.0
38.0
mm
Length
65.2
65.2
mm
Length
75.0
75.0
mm
width
10.5
10.5
mm
No. of teeth
12
Approx. weight
0.0155
0.0155
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181600
EAN-Nr. norelem
4059495811000
4059495811000
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성