Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04195-08029 (0)
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04195.prj},{NB=04195-08029 (0)},{A=29},{B=2},{C=6},{D=8.5},{E=16},{GEW=0.0194},{EAN=4059495045481},{NDM=4},{ST=0.70},{KDM=3.141},{FDD=2.300},{FDO=7.000},{FDU=8.000},{FE=20.000},{FH=10.500},{FM=4.600},{FR=3.000},{SR1=14.000},{SR2=12.000},{S1=2.000},{S2=1.400},{D1=12.000},{D2=13.900},{BEST=04195-08029},{SC=M 4 x 6},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,,BLOHM},{ZGT=Flügelschrauben DIN 316},{IMPERIAL=MM},{EOL=31.12.2099},{Z=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
04195 - Clamp springs
Bill of material
04195-08029 (0)
Order No.
04195-08029
04195-08029
clamping
mm
값 입력 Z
clamping
mm
cm
inch
ft
확인
Length
29
29
mm
Length
2
2
mm
Length
6
6
mm
Length
8.5
8.5
mm
Length
16
16
mm
Wing screw DIN 316
M 4 x 6
M 4 x 6
Approx. weight
0.0194
0.0194
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
4059495045481
4059495045481
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성