Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04310-08
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterspanner/04310.prj},{NB=04310-08},{L1=14.9},{B=16},{B1=9},{H=28.2},{H1=18.7},{D=8},{D1=25},{R=17.2},{R1=19.2},{GEW=0.1087},{EAN=4059495047287},{BX=8.000},{HX=5.500},{SIZE=1.000},{S1=8.860},{XA=1.50},{XB=0.300},{XC=14.900},{XD=9.500},{XE=8.000},{XF=10.000},{XG=17.500},{XH=56.400},{XI=23.950},{XJ=18.000},{XK=56.400},{XL=10.000},{XM=4.000},{XN=0.800},{XO=104},{TYP=1.000},{BEST=04310-08},{L=104±2},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
04310 - Cam levers double
Bill of material
04310-08
Order No.
04310-08
04310-08
Length
104±2
104±2
mm
Length
14.9
14.9
mm
width
16
16
mm
width
9
9
mm
height
28.2
28.2
mm
height
18.7
18.7
mm
borehole diameter
8
8
mm
ball diameter
25
25
mm
Radius
17.2
17.2
mm
Radius
19.2
19.2
mm
Approx. weight
0.1087
0.1087
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
4059495047287
4059495047287
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성