Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03157-118029
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03157_1.prj},{NB=03157-118029},{BEST=03157-118029},{XC=11.000},{FORM=A},{D=28.7},{DMIN=17.8},{D1=50.0},{D2=0},{D3=M 4},{D4=39.4},{H=41.3},{H1=22.4},{H2=17.5},{H3=0},{SW=6},{ANZM=66},{SPANNKRAFT=20},{GEW=0.3846},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495032450},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=20.0},{XB=2.250},{ZGT=für Senkschraube ISO 10642},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
03157 - Mandrel collets with side lock
Bill of material
03157-118029
Order No.
03157-118029
03157-118029
Form
A
A
Diameter
28.7
28.7
mm
Diameter
17.8
17.8
mm
Druchmesser
50.0
50.0
mm
Diameter
0
0
mm
for countersunk screw
M 4
M 4
Diameter
39.4
39.4
mm
Height
41.3
41.3
mm
Height
22.4
22.4
mm
Height
17.5
17.5
mm
Height
0
0
mm
width across flats
6
mm
Max. tightening torque
66
Nm
Clamping force max. kN
20
kN
Approx. weight
0.3846
0.3846
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. norelem
4059495032450
4059495032450
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성