Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03001-16
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03001.prj},{NB=03001-16_0},{D1=10.0},{L=24},{L1=14},{H=3.5},{N=2.5},{F1=65},{F2=125},{DREHMOMENTEIN=3.95},{DREHMOMENTAUS=2.95},{GEW=0.0221},{EAN=4059495015569},{TYP=1},{TYP1=1},{TYP2=2},{TYP3=1},{NDM=16.000},{XJ=16.000},{NDM1=0.0000},{XA=2.5},{XB=2.5},{XC=11.1},{XD=1.0},{XE=4.0},{XF=26.0},{XG=1.60},{XH=14.0},{XI=1.80},{BEST=03001-16},{MATERIAL=Stahl},{AUS=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
norelem
Description
03001 - Spring plungers with slot and ball, LONG-LOK secured, steel
Bill of material
03001-16
Order No.
03001-16
03001-16
Position of ball
mm
값 입력 POS
Position of ball
mm
cm
inch
ft
확인
Main
Steel
version
Standard spring force
Standard spring force
thread
M 16
M 16
diameter
10.0
10.0
mm
Length
24
24
mm
Length
14
14
mm
Length
approx. two thread dials
mm
spring travel
3.5
3.5
mm
slot
2.5
2.5
mm
Spring force initial pressure F1 approx. N
65
65
N
Spring force final pressure F2 approx. N
125
125
N
Tightening torque approx.
3.95
3.95
Nm
Loosening torque
2.95
2.95
Nm
Approx. weight
0.0221
0.0221
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. norelem
4059495015569
4059495015569
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성