Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01245-212281050
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Add-on elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufbauelemente/01245_2.prj},{NB=01245-212281050},{B=280},{APASSX=12},{D3X=12},{H=500},{F=40},{G=55},{L=100},{N=10},{N1=18},{NL=4},{NL1=8},{GEW=28.000},{XA=50.0},{XB=0.5},{XC=12.5},{XD=15.0},{XE=18.0},{XF=1.0},{XG=9.0},{XH=0.3},{NDM=12.0},{KDM=10.106},{ST=1.75},{NDM1=16.0},{KDM1=14.376},{ST1=2.00},{XI=20},{NDM2=12},{KDM2=13.835},{ST2=2.00},{XJ=15},{XK=20},{XL=20},{XM=13},{XN=140},{XO=145},{XP=130},{XR=70},{XS=280},{XT=85.000},{BEST=01245-212281050},{MATERIAL=Grauguss},{D=12},{D1=M 12},{D3=M 12},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495507569},{FILTER=KIPP,NORELEM,},{ZGT=Rasterbohrung},{ZGT1=Bohrung für Passschraube}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
01245 - Angle plates, grey cast iron, narrow with grid holes
Bill of material
01245-212281050
Order No.
01245-212281050
01245-212281050
Material
Grauguss
width
280
280
mm
Passbohrungen Rastersystem
12
12
thread
M 12
M 12
mm
Für Befestigungsbohrungen
M 12
M 12
total height
500
500
mm
total width
100
mm
Number of mounting holes
10
10
Number of M.T.P. holes
18
18
Reihen in X-Richtung
4
4
Reihen in Y-Richtung
8
8
Approx. weight
28.000
28.000
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. norelem
4059495507569
4059495507569
Standard delivery time
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성