Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
WK-RA28-1a-P3-P3-92-0
Neff Gewindetriebe
General accessories
kupplungen
Powered by
CAD모델 선택
{neff_gwtr/zubehoer_allgemein/kupplungen/kupplungen_ra_rg_asmtab.prj},{NB=WK-RA28-1a-P3-P3-92-0},{MD=95.0},{A1=90},{VERS=3.000},{ROT=45.000},{EX=0.000},{F=35},{BB=20},{B=15},{D1X=0.000},{D=67},{DD=30},{CMIN=3},{CMAX=38},{C1MIN=3},{C1MAX=38},{AXIAL=1.5},{RADIAL=0.25},{WG=0.9},{WM=1.05},{GX=6.000},{T=15},{SW=3.000},{CAM1=0.600},{CAM2=1.500},{H=3.600},{BN=MIN},{T2N=MIN},{ZK98MWV=0.9},{ZK98NM=160.0},{ZK98MDM=320},{ZK98MVD=5},{ZK92MWV=0.9},{ZK92NM=95.0},{ZK92MDM=190.0},{ZK92MVD=5},{ZKGS98MWV=0.9},{ZKGS98NM=160.0},{ZKGS98MDM=320.0},{ZKGS98DDS=9920},{CNSCTN=84839089},{IDNR=},{GR=RA 28},{GRPC=RA28},{AUS=1a},{E=-},{D1=-},{ZAHNKX= 0, 'Shorehärte 92 A / drehelastisch', 1, 'Shorehärte 98 A / drehelastisch', 2, 'Shorehärte 98 A / spielfrei'},{G=M6},{C=3},{C1=3},{ZAHNK=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Shaft coupling - RA-RG
Bill of material
WK-RA28-1a-P3-P3-92-0
Size
RA28
RA28
Version
1a
1a
max.
95.0
95.0
Nm
A1
90
90
mm
E
-
-
mm
F
35
35
mm
BB
20
20
mm
B
15
15
mm
D1
-
-
mm
D
67
67
mm
DD
30
30
mm
C min.-max.
mm
값 입력 C
C min.-max.
mm
cm
inch
ft
확인
C1 min.-max.
mm
값 입력 C1
C1 min.-max.
mm
cm
inch
ft
확인
gear rim
shore 92 A / torsionally flexible
shore 98 A / torsionally flexible
shore 98 A / torsionally stiff
shore 92 A / torsionally flexible
shore 98 A / torsionally flexible
shore 98 A / torsionally stiff
max. axial displacement Ka
1.5
1.5
mm
max radial displacement./ n=1500 1/min. Kr
0.25
0.25
mm
max. angular displacement at n=1500 1/min. Kw
0.9
0.9
Grad
max. angular displacement at n=1500 1/min. Kw
1.05
1.05
mm
G
M6
M6
T
15
15
mm
mass
0.55
0.55
kg
gear rim 98 Shore A
Zahnkranz 98 Shore A
max. angular displacement
0.9
0.9
°
max. axial displacement
-0.7/+1.5
-0.7/+1.5
mm
nominal torque
160.0
160.0
Nm
max. RPM
320
320
Nm
max. twisting angle
5
5
°
gear rim 92 Shore A
Zahnkranz 92 Shore A
max. angular displacement
0.9
0.9
°
max. axial displacement
-0.7/+1.5
-0.7/+1.5
mm
nominal torque
95.0
95.0
Nm
max. RPM
190.0
190.0
Nm
max. twisting angle
5
5
°
gear rim 98 Shore A
Zahnkranz GS 98 Shore A
max. angular displacement
0.9
°
max. axial displacement
-0.7/+1.5
-0.7/+1.5
mm
nominal torque
160.0
160.0
Nm
max. RPM
320.0
320.0
Nm
dyn. torsional stiffness
9920
9920
Nm/rad
Customs tariff number
84839089
Standard delivery time
Die aktuelle Lieferzeit für lagerhaltige Zubehörteile beträgt je nach Auftragslage 1-2 Wochen. Bitte Lagerbestände bei Bedarf von größeren Stückzahlen anfragen.
Use case
Anwendungsfall anzeigen
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성