Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
C15-PE-8-T60x24P12-100-0-M-AS-0-0-1-0
Neff Gewindetriebe
Screw Jacks C-Series
Screw Jacks Type PE Non-rotating via feather key
Powered by
CAD모델 선택
{neff_gwtr/05_spindelhubgetriebe_c/07_bauart_pe/c_tgs_pe_asmtab.prj},{NB=C15-PE-8-T60x24P12-100-0-M-AS-0-0-1-0 },{D=50.0},{VERSBL=7},{HMIN=0.000},{HMAX=5800.000},{NDM4=60.000},{P4=12.000},{A1=239},{A2=66.8},{A3=88},{AA1=190},{BB1=155},{AA2=155},{AA3=63.500},{B1=60.0},{B2=200},{B3=280},{B4=160},{BB2=45},{BB3=8},{BB4=40},{LB4=50.0},{LB4X=35.0},{B5=2.5},{B6=16},{C1=85},{C2=150.0},{C33=85},{C333=85.000},{C4X=25},{C5=50},{C6X=20},{C7=144},{C8=85},{C6=70.0},{C10=235},{C44=10.000},{C444=10.000},{CC1=10},{CC2=15},{CC3=20},{D1=25},{K=65.0},{D2=90},{DD4=40},{NDM3=40.000},{P3=3.00},{D5=82},{NDM6=24.000},{KDM6=21.835},{PD6=3.00},{D7=62},{D7X=163},{D8=28},{NDM9=12.000},{KDM9=10.106},{R=70},{FBP=30.000},{FGK=54.000},{FGA=64.000},{FF=0.000},{F1X=20.0},{F1BP=25.000},{F1HG=18.000},{F1GA=18.000},{F1GK=63.500},{F2BP=60.000},{F2GK=70.000},{F2GA=80.000},{F2HG=65.000},{VERS=6.000},{L1=58.000},{L2=16.000},{L3=152.000},{VER=2},{X1=23.0},{X2=23.0},{FVL=57},{F4X=150},{DI=96},{FA=1.000},{FE=1.100},{LMINH=0},{CNSCTN=84834025},{BG=C15},{BG1=C15},{BGS=C15-60x24P12},{USH=8:1},{HUB=100},{VL=0},{VL0=0},{VLFB=16},{SPINDELENDE=0},{ZUBEHOER1=1},{ADS=1},{ZUBEHOER2=0},{WELLENENDE=0.000},{EINBAULAGE=1},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{ZUBEHOER3=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Spindelhubgetriebe Bauart PE mit Trapezgewindespindel TGS
Bill of material
C15-PE-8-T60x24P12-100-0-M-AS-0-0-1-0
Overall size
C15
C15
Transmission ratio
8:1
24:1
8:1
24:1
Screw
60x24P12
60x24P12
Maximum lifting force
150
150
kN
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
Spindelverlängerung VL
Screw end
metric threaded stud ✔
metric threaded stud
metric threaded stud
End with champfer
End with champfer
Centering pin
Centering pin
Anbauteile
without ✔
without
without
mounted with mounting plate
mounted with mounting plate
mounted with articulated eye
mounted with articulated eye
mitHochleistungsgelenkkopfmontiert
mitHochleistungsgelenkkopfmontiert
Hollowing safeguard
mit ✔
mit
mit
without
without
Screw cover
without ✔
without
without
with bellows
with bellows
Shaft end (standard, side A, side B)
0 ✔
0
0
A
A
B
B
Einbaulage
1 ✔
1
1
2
2
3
3
4
4
5
5
6
6
Piston position
mm
값 입력 POS
Piston position
mm
cm
inch
ft
확인
Hub pro Umdrehung der Antriebswelle (mm) - hohe Verfahrgeschwindigkeit
3
3
mm
Hub pro Umdrehung der Antriebswelle (mm) - niedrige Verfahrgeschwindigkeit
1
1
mm
Efficiency (%) - fast ratio
41
41
Efficiency (%) - slow ratio
33
33
Weight (kg) - without Stroke
27.4
27.4
Weight (kg per 100 mm Stroke)
1.8
1.8
Material housing
EN-GJS-520-15
A1
239
239
mm
A2
66.8
66.8
mm
A3
88
88
mm
a1
190
190
mm
a2
155
155
mm
a2
155
155
mm
a3
63.500
63.500
mm
B1
60.0
60.0
mm
B2
200
200
mm
B3
280
280
mm
B4
160
160
mm
b1
45
45
mm
b2
8
8
mm
C1
85
85
mm
C2
150.0
150.0
mm
C4
25
25
mm
C5
50
50
mm
C6
20
20
mm
C7
144
144
mm
C8
85
85
mm
C9
70.0
70.0
mm
C10
235
235
mm
Hilfsvariable
10.000
10.000
mm
c1
10
10
mm
c2
15
mm
c3
20
20
mm
Ø D1k6
25
25
mm
D2
90
90
mm
D3
M40x3
M40x3
D4
Tr 60x24P12
Tr 60x24P12
D5
82
82
mm
D6
21
21
mm
D7
163
163
mm
D8
28
28
mm
Standardlieferzeit
Die aktuelle Lieferzeit für konfigurierbare Spindelhubgetriebe beträgt je nach Auftragslage 4-8 Wochen. Für kürzere Lieferzeiten bitte anfragen.
Anwendungsfall
Anwendungsfall anzeigen
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성