Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
MH3-R-6-T-30x12-100-186-FLP-NEF-0-0-0
Neff Gewindetriebe
Screw Jacks MH/JH-Series
Screw Jacks Type R Rotating screw
Powered by
CAD모델 선택
{neff_gwtr/04_spindelhubgetriebe_mh/03_bauart_r_mh/mh_tgs_r_asmtab.prj},{NB=MH3-R-6-T-30x12-100-186-FLP-NEF-0-0-0 },{BGX=3},{FLPSPIN=3.5},{D=25.000},{FVL=39},{HMIN=0.000},{HMAX=5900.000},{A1=130},{A2=45},{A3=31},{AA1=106},{VERBL=4.000},{AA2=12},{B1=45.0},{B2=105},{B3=195},{B4=110},{BB1=81},{BB2=36},{BB3=5},{BB4=15},{B5=2.0},{B6=10},{C1X=20},{C2=82},{C3=25},{C4=23},{C6=41.0},{D2=20},{NDM4=30.000},{P=6.000},{DD4=15},{D5=46.0},{NDM6=10.000},{D7=40},{D8=17},{NDM9=8.000},{R=44},{E1=14},{E2=46},{F1=62},{F2=38},{FF=0.000},{FX=20.000},{FF2=30},{LB4=30.000},{LB4X=16.000},{PD6=1.500},{BBEF=30.0},{C4H=24.0},{E2X=46.000},{EFML=46},{EKML=46},{LRML=60},{LKML=60},{SZ1L=81},{SZ3L=97},{SF1L=81},{SF3L=97},{SF4L=136},{LMSL=0},{USH=6:1},{HUB=100},{SE=1},{ZUBEHOER1=1},{MT=1.000},{RF=1},{ZUBEHOER=0},{WELLENENDE=0.000},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{VL=0},{POSM=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type R with Trapezoidal screw TGS
Bill of material
MH3-R-6-T-30x12-100-186-FLP-NEF-0-0-0
Overall size
MH3
MH3
Transmission ratio
6:1
24:1
6:1
24:1
Screw
30x12
30x12
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
useable thread length GL
186
186
mm
Note
If a different thread length is required, the stroke must be increased.
Screw end
with bearing pin Z
End with champfer
End with FF loose bearing
End with BF loose bearing
with bearing pin Z
End with champfer
End with FF loose bearing
End with BF loose bearing
Screw attachments
mit Flanschlagerplatte FLP ✔
mit Flanschlagerplatte FLP
mit Flanschlagerplatte FLP
without
without
nut type
EFM ✔
EFM
EFM
EKM
EKM
LRM
LRM
LKM
LKM
SZ1
SZ1
SZ3
SZ3
SF1
SF1
SF3
SF3
SF4
SF4
Direction of the flange side
Flange points to the end of the screw
Flange points to gearbox
Flange points to the end of the screw
Flange points to gearbox
Screw cover
without
with bellows
without
with bellows
Shaft end (standard, side A, side B)
0 ✔
0
0
A
A
B
B
Piston position
mm
값 입력 POS
Piston position
mm
cm
inch
ft
확인
Mounting
without
BL-L
KA-ZL
KA-ZQ
without
BL-L
KA-ZL
KA-ZQ
Mounting position
without
without
Cardan bearing
without
without
A1
130
130
mm
A2
45
45
mm
A3
31
31
mm
a1
106
106
mm
a2
12
12
mm
B1
45.0
45.0
mm
B2
105
105
mm
B3
195
195
mm
B4
110
110
mm
b1
81
81
mm
b2
36
36
mm
b3
5
5
mm
b4
15
15
mm
b5
2.0
2.0
mm
b6
10
10
mm
C1
20.0
20.0
mm
C2
82
82
mm
C3
25
25
mm
C4
23
23
mm
C6
41.0
41.0
mm
Ø D1k6
16x42.5
16x42.5
mm
Ø D1j6
20
20
mm
d4
15
15
mm
D5
46.0
46.0
mm
D6
M10
M10
Ø D7H7
40
40
mm
D8
17
17
mm
D9
M8
M8
R
44
44
mm
E1
14
14
mm
E2
46
46
mm
F1
62
62
mm
F2
38
38
mm
F3
50/50
50/50
mm
F4
7/7
7/7
mm
Customs tariff number
84834025
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
Use case
Anwendungsfall anzeigen
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성