??
Catalog navigation
CAD模型选择
可提供的产品: 29
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type R with Trapezoidal screw TGS
Bill of material
M3-R-6-T-30x12-100-186-FLP-NEF-0-0-0
Overall size
Transmission ratio
Screw
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
useable thread length GL
mm
Note
If a different thread length is required, the stroke must be increased.
Screw end
Screw attachments
nut type
Direction of the flange side
Screw cover
Shaft end (standard, side A, side B)
Piston position
mm
输入参数值: POS
Piston position
mm
cm
inch
ft
Mounting
Mounting position
Cardan bearing
Stroke per revolution of the drive shaft (mm) - fast ratio
mm
Stroke per revolution of the drive shaft (mm) - slow ratio
mm
Efficiency (%) - fast ratio
%
Efficiency (%) - slow ratio
%
Weight (kg) - without Stroke
kg
Weight (kg per 100 mm Stroke)
kg
Idle torque (Nm) - fast ratio
Nm
Idle torque (Nm) - slow ratio
Nm
A1
mm
A2
mm
A3
mm
a1
mm
a2
mm
B1
mm
B2
mm
B3
mm
B4
mm
b1
mm
b2
mm
b3
mm
b4
mm
b5
mm
b6
mm
C1
mm
C2
mm
C3
mm
C4
mm
C6
mm
Ø D1k6
mm
Ø D1j6
mm
d4
mm
D5
mm
D6
Ø D7H7
mm
D8
mm
D9
R
mm
E1
mm
E2
mm
F1
mm
F2
mm
F3
mm
F4
mm
Customs tariff number
84834025
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
Use case
Anwendungsfall anzeigen
预览
3D
尺寸标注
2D
下载CAD模型