??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR25xx (X Axis, 25X30)
Bill of material
TAR-2581
Catalog Number
Stage Dimension
25 x 30
Bearing Type
Dovetail groove method
Adjustment Range
Travel (mm/Rotation)
20
Mass
g
Straightness
Parallelism
Readable Resolution
0.1
Positioning Resolution
0.1
Max. Load
24.5 N
Previews
3D
Dimension
2D
Download CAD models