카탈로그: MuA
생성됨: 28.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MuA
MFO50195-KWL
MuA
Heat recovery ventilation
Powered by
CAD모델 선택
{mua/kontrollierte_wohnraumlueftung/mfo_kwl.prj},{NB=MFO50195(L=80, H=50, B=195(A_200)-KWL},{SA810ID03=10713_kwl},{H=50},{B=195},{L=80},{CNSMASSEXACT=0.17},{CNSQUANTITY=10},{T=0.600},{SA700ID05_=2},{SA700ID06_=2},{SA700ID09_=2},{SA700ID10_=2},{SA700ID11_=4},{SA810ID04=10713},{SA810ID10=MFO50195, ovale Muffe (Formstückverbindung),Höhe = 50 mm, Breite = 195 mm, in Standardausführung +1.500/-750 Pa (Über-/Unterdruck), hergestellt aus verzinktem Stahlblech, Dichtheitsklasse D nach DIN EN 12237Fabrikat der Planung/Liefernachweis:Maschinen- und Apparatebau Hagen GmbHLangscheider Str. 4158339 Breckerfeld},{SA700ID04=Ovale Muffe (Formstückverbindung),verz. Stahlblech},{SA100ID04=Lüftung},{SA110ID04=MFO},{LODDEST=A},{LOD=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
MuA
Description
MFO - KWL - Tube coupling (fitting connection), oval MFO
Bill of material
MFO50195-KWL
Manufacturer’s reference number
10713_kwl
10713_kwl
Datanorm number
10713
10713
Product name
Ovale Muffe (Formstückverbindung),verz. Stahlblech
Anwendungsbereich
Lüftung
Material/System
MFO
Verbindungsart I
Steckverbindung
Normen/Regeln/Zulassungen
-
Brandschutzklasse
A1 nach Din 4102
Verlegeort
Innerhalb oder Außerhalb des Gebäudes
Einbaulage
beliebig
Produktkennung
Formstück
Querschnittsform
oval
Nenndrucksystem
PN
für offene Systeme geeignet
nicht relevant
für geschlossene Systeme geeignet
nicht relevant
Trocken/Nass-Systeme
nicht relevant
Item number
10713
10713
Product description
MFO50195
MFO50195
LOD Ziel
Architecture
Mechanical
Architecture
Mechanical
Level Of Detail
200
200
Height
50
50
mm
Width
195
195
mm
Installation length
80
80
mm
Surface
0,038
0,038
m2
Weight
0.17
0.17
kg
Package unit
10
Stk
PDF Info
PDF Info
LINK
https://www.mua.de/home/
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성