??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Montech
Description
KFE - Fixed 90º curve
Bill of material
49617_KFE-105 zu TB-105 Version E
Order number
49617
Form
KFE
Version
Chassis width
mm
B
178 mm
C
150 mm
D
215 mm
Infolink
http://www.montech.com/
预览
3D
尺寸标注
2D
下载CAD模型