??
Catalog navigation
Výběr CAD modelu
Available products: 20
HELP_VARIABLE
Company
Misumi
Description
FXJA, PFXJA, SFXJA - Cantilever Shafts - Screw Mount with Retaining Ring Groove Type - Stepped Type
Bill of material
FXJA16-7-F12
Part Number
Material
Surface Treatment
No.
Dg6
mm
Y Dimension
YC 0.1mm Increment
mm
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
Y Dimension Tolerance
Add a Pilot
APC g6
0 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M (Coarse Thread)
a
mm
V
mm
H
mm
W
mm
d Reference Dimension
mm
m
mm
n
mm
Four Wrench Flats
Retaining Ring Set
Dimensions of Wrench Flats
FW 1mm Increment
mm
Additional Straight Slot Groove
Previews
3D
Dimenze
2D
Stáhnout CAD model