lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
47519014
MÄDLER
Getriebe und Getriebemotoren
Linear actuators
Linear Actuator Systems GR/I
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/linearantriebe/linearantriebe_gr-i/kb_gri_ac_dc.prj},{NB=47519014},{ARTNR=47519014},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=Kontrollbox 230V AC},{MATK=Kunststoff schwarz},{MAT=Kunststoff, schwarz},{ESPANN=230V AC},{VERW=1-4 Stellantriebe},{GEW=0.52},{GEWK=0.29},{LK=3.0},{L=157},{B=87},{H=72},{LL=12.5},{BL=24},{V=1},{CTN=85013100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KBOX-GRI - Control Boxes for Linear Actuators GR/I, Voltage supply 230V AC and 24V DC
Bill of material
47519014
Product No.
47519014
47519014
Link Webshop
Product details / Catalog page / Assembly instructions
Version
Kontrollbox 230V AC
Kontrollbox 230V AC
Material Short description
Kunststoff schwarz
Material
Plastic, black
Voltage supply
230V AC
230V AC
V
Suitable for
1-4 Stellantriebe
1-4 Stellantriebe
Weight
0.52
0.52
kg
Weight Cord
0.29
0.29
kg
Length of the cable
3.0
3.0
m
Customs tariff number
85013100
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성