lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64345000
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/r_m_din103_1-gg_r_l.prj},{NB=Tr. 50x8 RH-64345000},{ARTNR=64345000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff (PA6.6 mit MoS2)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 50x8 RH},{HH=2 x d},{H=100},{A=90},{GEW=0.54},{TYP=0},{NDM=50},{P=8},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 144
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-RDM-1GG-C35-RF-RG7-PA6.6 - Round Nuts with Metric ISO-Trapezoidal Thread DIN 103, Single-Thread, right and left hand
Bill of material
64345000
Product No.
64345000
64345000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Plastic black
Plastic black
Material
Plastic (PA6.6 with MoS2)
Plastic (PA6.6 with MoS2)
Note
See catalogue page for friction coefficient comparison.
Trapezoidal Thread d
Tr. 50x8 RH
Tr. 50x8 RH
mm
h - DIN ISO 2768-m
2 x d
2 x d
mm
h - DIN ISO 2768-m
100
100
mm
A h11* - DIN 668 / Tolerance h11 does not apply to plastic nuts
90
90
mm
Weight
0.54
0.54
kg
Customs tariff number
73181900
73181900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성