Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
23204000
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 2,5
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_2_5/m2_5_zb-20mm_mn.prj},{NB=23204000},{ARTNR=23204000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=2.5},{Z=40},{B=20},{DA=105.0},{D=100.0},{NL=20},{ND=60},{BH7=15},{MD=59.3},{GEW=1.60},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 49
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M2.5-MN-B20-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 2.5, Tooth Width 20 mm
Bill of material
23204000
Product No.
23204000
23204000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45
Module
2.5
Number of teeth
40
40
b
20
mm
da
105.0
105.0
mm
d
100.0
100.0
mm
NL
20
20
mm
ND
60
60
mm
B - H7
15
15
mm
perm. MT* - Basis of calculations see page 197
59.3
59.3
Nm
Weight
1.60
1.60
kg
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성