Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
21452000
MÄDLER
Drive Element
Spur Gears
Spur Gear Shafts
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnverzahnte_wellen/stvz-wellen_m1_c45.prj},{NB=21452000},{ARTNR=21452000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1},{Z=20},{D=20},{DA=22},{ND=16},{NL=50},{B=180},{L=230},{GEW=0.51},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STVZ-WELLE-M1-C45 - Spur Gear Shafts Made From Steel C45, with One-Sided Hub, Module 1
Bill of material
21452000
Product No.
21452000
21452000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45
Module
1
Number of teeth
20
20
d
20
20
mm
da
22
22
mm
ND
16
16
mm
NL
50
50
mm
b
180
180
mm
L
230
230
mm
Weight
0.51
0.51
kg
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성