Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10500351
MÄDLER
Drive Element
Roller Chains
Roller chain with fastening straps
Roller Chains with Straight Attachments
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/rollenketten_mit_befestigungslaschen/rollenketten_mit_flachlaschen/fvg_m2_b_fl_diniso606.prj},{NB=0_10500351},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Federverschlussglied M2 mit breiten Flachlaschen},{EOB=0.000},{P=12.700},{H5=13.0},{G=17.9},{D4=4.5},{B=23.2},{S=1.6},{B3=11.43},{GEW=11.0},{ARTNR1=10500352},{RD=8.51},{BD=4.45},{B1=7.75},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_fvg_m2_b_e_fl_08},{CTN=73151900},{PPATH=fvg_m_b_fl_din8187-2_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-FVG-FL-M2 - Connecting Links M2 with Spring Clip, with Wide Straight Attachments DIN ISO 606 ((formerly DIN 8187-2)
Bill of material
10500351
DIN ISO-No.
08 B-1
08 B-1
Product No.
10500351
10500351
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Special chain steels
Note
* The marked dimensions are not listed in the DIN and may vary a little.
* The marked dimensions are not listed in the DIN and may vary a little.
Version
Connecting Link M2 with Wide Straight Attachments
One-Sided / Two-Sided
One-Sided
Two-Sided
One-Sided
Two-Sided
p
12.700
12.700
mm
h5
13.0
13.0
mm
G*
17.9
17.9
mm
d4
4.5
4.5
mm
B*
23.2
23.2
mm
s min.*
1.6
1.6
mm
b3 - min. width between outer Plates
11.43
11.43
mm
Weight
11.0
11.0
g
Customs tariff number
73151900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성