Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
624322304
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/passscheiben_din988.prj},{NB=624322304},{ARTNR=624322304},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{D1=22},{D2=30},{H=0.30},{GEW=0.080},{CTN=73269098},{TEXT=Passscheibe DIN 988}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 262
HELP_VARIABLE
Company
MÄDLER
Description
DIN988-PASSSCHEIBEN-ST - Shim Rings DIN 988, Steel
Bill of material
624322304
Product No.
624322304
624322304
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel
Designation
Passscheibe DIN 988 - 22 x 30 x 0.3
Passscheibe DIN 988 - 22 x 30 x 0.3
d1
22
22
mm
d2
30
30
mm
h
0.30
0.30
mm
Weight
0.080
0.080
kg/100
Customs tariff number
73269098
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성