Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65231000
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/skm_din934_stvz_li.prj},{NB=65231000},{ARTNR=65231000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Festigkeitsklasse 8},{G=M10},{P=1.50},{M=8},{S=17},{GEW=1.24},{GG=10},{DW=14.60},{CTN=73181692}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
MÄDLER
Description
DIN 934-SKM-STVZ-LH - Hexagon Nuts with metric thread, left hand
Bill of material
65231000
Product No.
65231000
65231000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Steel zinc-plated, tensile strength 8
Thread
M10
M10
mm
Slope
1.50
1.50
mm
m
8
8
mm
s
17
17
mm
Weight
1.24
1.24
kg/100
Customs tariff number
73181692
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성