Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65241900K
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Locknuts
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/nutmutter_kmm.prj},{NB=65241900K-KMM7a-M38x1,5},{ARTNR=65241900K},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Mutterkörper: Stahl verzinkt, Härteklasse 14 H, Schraube: DIN 912 - 12.9, verzinkt},{TYP=KMM7a},{D1=M38x1,5},{D2=60},{D3=50},{R=62.4},{H=13.5},{B=8},{T=3.5},{Z=0.5},{SCHR=M5 x 20},{GEW=160},{A=22.75},{A2=10.3},{A3=20.90},{ADN=4},{DD1=38},{P=1.50},{D4=8.5},{D5=10.0},{D6=5.5},{H2=13.0},{M=5},{ML=20},{K=5},{S=1.6},{SW=4.0},{RR=0.20},{V=0.5},{TT=2.5},{CTN=73181660}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 35
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NM-KMM-KLSCHR-STVZ - Locknuts KMM, Single-Splitted, with Clamp Screw, Steel zinc-plated
Bill of material
65241900K
Product No.
65241900K
65241900K
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Nut body: Steel zinc-plated, hardness class 14 H, Screw: DIN 912 - 12.9, zinc-plated
Type
KMM7a
KMM7a
d1
M38x1,5
M38x1,5
mm
d2
60
60
mm
d3
50
50
mm
R
62.4
62.4
mm
h
13.5
13.5
mm
b
8
8
mm
t
3.5
3.5
mm
z
0.5
0.5
mm
Screw DIN 912
M5 x 20
M5 x 20
Weight
160
160
g
Customs tariff number
73181660
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성