Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
77721100H
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Transport castors
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/transportrollen/transportr_kunststoff_h_lr.prj},{NB=77721100H},{ARTNR=77721100H},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gabel: Stahlblech, verzinkt. Radkörper / Lauffläche: Kunststoff Polyamid, weiß. Radlagerung: Kugellager},{AUSF=Schwerlast-Lenkrolle mit Lochplatte, Polyamidrad, weiß},{D=100},{B=35},{H=153},{A=48},{R=98.0},{DD=11},{P=138},{P1=109},{M=105},{M1=75},{N=0},{N1=0},{TK=500},{GEW=2.2},{CTN=83022000},{GBS1=2.5},{VERSION=1},{PPATH=transportr_kunststoff_h_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-HH-PL-K - Heavy-duty transport castors, swivel castors with perforated plate, white plastic wheel
Bill of material
77721100H
Product No.
77721100H
77721100H
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multi-material product
Material
Fork: sheet steel, galvanised. Wheel centre / tread: Plastic polyamide, white. Wheel bearing: ball bearing
Version
Heavy-duty swivel castor with perforated plate, polyamide wheel, white
D
100
100
mm
B
35
35
mm
H
153
153
mm
A
48
48
mm
R
98.0
98.0
mm
d
11
11
mm
P
138
138
mm
P1
109
109
mm
M
105
105
mm
M1
75
75
mm
N
0
mm
N1
0
mm
Load capacity
500
500
kg
Weight
2.2
2.2
kg
Customs tariff number
83022000
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성