Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
60200600
MÄDLER
Drive Element
Couplings
Flexible Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/gelenkkupplungen/gelenkkpl_el.prj},{NB=60200600},{ARTNR=60200600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Naben: Automatenstahl, Feder: Federstahl Sorte C},{AUSF=EL = lang},{BG=8},{VB=3.5},{BSMAX=12},{BNMAX=8},{L=45},{D=21},{F=19.0},{H=13.0},{LL=10},{GEW=0.075},{DM=5.0},{DZ=15000},{WV=4.5},{RV=0.36},{AV=0.8},{VW=1.7},{CTN=84836020}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 52
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GL-KPL-EL - Flexible Couplings EL
Bill of material
60200600
Product No.
60200600
60200600
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Steel
Material
Hubs: Machining steel, Spring: Spring steel type C
Hubs: Machining steel, Spring: Spring steel type C
Version
EL = long
EL = long
Size
8
8
d - predrilled
3.5
3.5
mm
d - max. bore for pin
12
12
mm
d - max. bore for keyway
8
8
mm
Length L
45
45
mm
D
21
21
mm
F
19.0
19.0
mm
G
13.0
13.0
mm
l
10
10
mm
Weight
0.075
0.075
kg
Nominal torque
5.0
5.0
Nm
max. Speed
15000
15000
1/min
Angular displacement max.
4.5
4.5
mm
Radial displacement max.
0.36
0.36
mm
Axial displacement max. tension
0.8
0.8
mm
Torsional angle * - at Nominal torque, ±25%
1.7
1.7
Grad
Customs tariff number
84836020
84836020
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성